??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D16.01 Form 1 - Screw with washer
Bill of material
IMS 54001222A / NUMMERNSCHILDSCHRAUBE 7981 5,5 X 16 MM DELTA SEAL SW GZ*
Art.-Nr.
Style
Article code
A
mm
B
mm
C
mm
D
mm
E
0 mm
Modell similar DIN
Modell similar ISO
Thread pitch
Net weight
g
Material number
TREATED STEEL
Material
M
Surface
Previews
3D
Dimension
2D
Download CAD models