??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
D06X Housed DDR - Housed DDR
Bill of material
D061A-12-1210
Part number
D061A-12-1210
Series
D06X
Direct Drive Series
Motor Frame Size
06 = 6.93" O.D.
Rotor Stack Length
Winding Type
Mounting Option
Connector Type
Shaft Option
1= Straight thru bore w/ face coupling
Feedback Device
Bearing Option
Unit Seal
A
133.350 mm
B
129.795 mm
C
38.600 mm
D
91.900 mm
Previews
3D
Dimension
2D
Download CAD models