??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Automatic Valve
Description
D06 Series - Namur Actuator Valves
Bill of material
D0603GAWR-AAInternal Pilot (standard)
Series
D06
Part Number
D0603GAWR-AAInternal Pilot (standard)
Port Size
Body Material
Operation (Function)
3 Way Normally Closed
Operator Location
Right
Operator 1
Operator 2
Spring Return
Coil Type
Voltage
Seals
FKM Seals (Fluoroelastomer) (standard)
Pilot Connection
Internal Pilot (standard)
Override
Mounting Kit
Coil Position
Operator 1 Position
Right
Operator 2 Position
Left
Previews
3D
2D
Download CAD models