??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB "US" 9M-EW
Bill of material
HARTING 09681637812
Product number of the Manufacturer
09681637812
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
Manufacturer Type Description
D-SUB "US" 9M-EW
Alternative product number
09 68 163 7812
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models