??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry plastic metallized 25 p
Bill of material
HARTING 09670250446
Product number of the Manufacturer
09670250446
Preview
Short Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D Sub top entry plastic metallized 25 p
Alternative product number
09 67 025 0446
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry plastic metallized 25 p
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models