??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 9pole with M3
Bill of material
HARTING 09670090349
Preview
Product number of the Manufacturer
09670090349
Short Description
Shell housing, Size: D-Sub 1, With short locking screws, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 1, With short locking screws, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 9pole with M3
Alternative product number
09 67 009 0349
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 9pole with M3
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD