??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 9 poles with
Bill of material
HARTING 09670090322
Product number of the Manufacturer
09670090322
Preview
Short Description
Shell housing, Size: D-Sub 1, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 1, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 9 poles with
Alternative product number
09 67 009 0322
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 9 poles with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드