??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 50 poles with
Bill of material
HARTING 09670500322
Product number of the Manufacturer
09670500322
Preview
Short Description
Shell housing, Size: D-Sub 5, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 5, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 50 poles with
Alternative product number
09 67 050 0322
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 50 poles with
material
Metal film
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models