??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 50 pole with
Bill of material
HARTING 09670500344
Product number of the Manufacturer
09670500344
Preview
Short Description
Shell housing, Size: D-Sub 5, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 5, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 50 pole with
Alternative product number
09 67 050 0344
Manufacturer Name
HARTING
Delivery Time
98
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 50 pole with
material
Metal film
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей