??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 37 poles with
Bill of material
HARTING 09670370322
Product number of the Manufacturer
09670370322
Preview
Short Description
Shell housing, Size: D-Sub 4, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 4, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 37 poles with
Alternative product number
09 67 037 0322
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 37 poles with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models