??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 37 poles with
Bill of material
HARTING 09670370323
Product number of the Manufacturer
09670370323
Preview
Short Description
Shell housing, Size: D-Sub 4, With premounted threaded inserts, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 4, With premounted threaded inserts, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 37 poles with
Alternative product number
09 67 037 0323
Manufacturer Name
HARTING
Delivery Time
98
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 37 poles with
material
Metal film
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés