??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 37 pole with
Bill of material
HARTING 09670370349
Product number of the Manufacturer
09670370349
Preview
Short Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 37 pole with
Alternative product number
09 67 037 0349
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 37 pole with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD