??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 25 poles with
Bill of material
HARTING 09670250323
Product number of the Manufacturer
09670250323
Preview
Short Description
Shell housing, Size: D-Sub 3, With premounted threaded inserts, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, With premounted threaded inserts, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 25 poles with
Alternative product number
09 67 025 0323
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 25 poles with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models