??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub top entry metal hood 25 poles with
Bill of material
HARTING 09670250322
Product number of the Manufacturer
09670250322
Preview
Short Description
Shell housing, Size: D-Sub 3, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub top entry metal hood 25 poles with
Alternative product number
09 67 025 0322
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Without, Screw
Brand
D-Sub
Manufacturer product designation
D Sub top entry metal hood 25 poles with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD