??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV MA IDC 09 AU3 with M3 nut
Bill of material
HARTING 09661287701
Product number of the Manufacturer
09661287701
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB SV MA IDC 09 AU3 with M3 nut
Alternative product number
09 66 128 7701
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型