??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV MA IDC 09 AU2 with 4-40 nut
Bill of material
HARTING 09661286702
Product number of the Manufacturer
09661286702
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB SV MA IDC 09 AU2 with 4-40 nut
Alternative product number
09 66 128 6702
Manufacturer Name
HARTING
Delivery Time
60
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели