??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 37 AU2 with 4-40 nut
Bill of material
HARTING 09664186502
Product number of the Manufacturer
09664186502
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
D SUB SV FE IDC 37 AU2 with 4-40 nut
Alternative product number
09 66 418 6502
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés