??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 25 AU3 with M3 nut
Bill of material
HARTING 09663187501
Product number of the Manufacturer
09663187501
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 3
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB SV FE IDC 25 AU3 with M3 nut
Alternative product number
09 66 318 7501
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드