??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 15 AU2 with 4-40 nut
Bill of material
HARTING 09662186502
Product number of the Manufacturer
09662186502
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB SV FE IDC 15 AU2 with 4-40 nut
Alternative product number
09 66 218 6502
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models