??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 09 AU2 with M3 nut
Bill of material
HARTING 09661186501
Product number of the Manufacturer
09661186501
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 1
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB SV FE IDC 09 AU2 with M3 nut
Alternative product number
09 66 118 6501
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
90
Quantity Scale
90
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models