??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry plastic metallized 37 p
Bill of material
HARTING 09670370448
Product number of the Manufacturer
09670370448
Preview
Short Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D Sub side entry plastic metallized 37 p
Alternative product number
09 67 037 0448
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry plastic metallized 37 p
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85365080
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models