??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry metal hood 9 pole with
Bill of material
HARTING 09670090336
Preview
Product number of the Manufacturer
09670090336
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 1, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 1, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry metal hood 9 pole with
Alternative product number
09 67 009 0336
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry metal hood 9 pole with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models