??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry metal hood 9 pole_cable
Bill of material
HARTING 09670090338
Product number of the Manufacturer
09670090338
Preview
Short Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry metal hood 9 pole_cable
Alternative product number
09 67 009 0338
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry metal hood 9 pole_cable
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés