??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry metal hood 50 pole with
Bill of material
HARTING 09670500334
Product number of the Manufacturer
09670500334
Preview
Short Description
Shell housing, Size: D-Sub 5, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 5, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry metal hood 50 pole with
Alternative product number
09 67 050 0334
Manufacturer Name
HARTING
Delivery Time
98
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry metal hood 50 pole with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型