??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry metal hood 25 pole with
Bill of material
HARTING 09670250336
Preview
Product number of the Manufacturer
09670250336
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry metal hood 25 pole with
Alternative product number
09 67 025 0336
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry metal hood 25 pole with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés