??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry metal hood 15 pole with
Bill of material
HARTING 09670150336
Product number of the Manufacturer
09670150336
Preview
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 2, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 2, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry metal hood 15 pole with
Alternative product number
09 67 015 0336
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry metal hood 15 pole with
material
Metal film
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели