??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub side entry met.hood 25pole with M3
Bill of material
HARTING 09670250335
Product number of the Manufacturer
09670250335
Preview
Short Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub side entry met.hood 25pole with M3
Alternative product number
09 67 025 0335
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub side entry met.hood 25pole with M3
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models