??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB-Screw-Lock-FE-UNC/M3-13mm-NI
Bill of material
HARTING 09670019954
Product number of the Manufacturer
09670019954
Short Description
Female screw lock, Without nut, Thread UNC/M3, Total length 13 mm
Long Description
Female screw lock, Without nut, Thread UNC/M3, Total length 13 mm
Manufacturer Type Description
D SUB-Screw-Lock-FE-UNC/M3-13mm-NI
Alternative product number
09 67 001 9954
Manufacturer Name
HARTING
Delivery Time
7
Product type
D SUB-Screw-Lock-FE-UNC/M3-13mm-NI
Manufacturer product description
Female screw lock, Without nut, Thread UNC/M3, Total length 13 mm
Manufacturer product designation
Female screw lock, Without nut, Thread UNC/M3, Total length 13 mm
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181558
Country of origin
IN
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !