??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB PLASTIC HOOD 9P GREY
Bill of material
HARTING 09670090571
Preview
Product number of the Manufacturer
09670090571
Short Description
Shell housing, Size: D-Sub 1, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Long Description
Shell housing, Size: D-Sub 1, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Manufacturer Type Description
D SUB PLASTIC HOOD 9P GREY
Alternative product number
09 67 009 0571
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D SUB PLASTIC HOOD 9P GREY
material
Plastic
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD