??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub plastic hood 15-pole IP67
Bill of material
HARTING 09670150437
Product number of the Manufacturer
09670150437
Preview
Short Description
Shell housing, Size: D-Sub 2, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
Long Description
Shell housing, Size: D-Sub 2, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
Manufacturer Type Description
D-Sub plastic hood 15-pole IP67
Alternative product number
09 67 015 0437
Manufacturer Name
HARTING
Delivery Time
112
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D-Sub plastic hood 15-pole IP67
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models