??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub plastic hood 09-pole IP67
Bill of material
HARTING 09670090437
Product number of the Manufacturer
09670090437
Preview
Short Description
Shell housing, Size: D-Sub 1, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
Long Description
Shell housing, Size: D-Sub 1, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
Manufacturer Type Description
D-Sub plastic hood 09-pole IP67
Alternative product number
09 67 009 0437
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D-Sub plastic hood 09-pole IP67
material
Plastic
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part