??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA SOLDER CRIMP COAX 50 OHMS
Bill of material
HARTING 09692815143
Preview
Product number of the Manufacturer
09692815143
Short Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
Long Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED MA SOLDER CRIMP COAX 50 OHMS
Alternative product number
09 69 281 5143
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED MA SOLDER CRIMP COAX 50 OHMS, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, D SUB MIXED MA SOLDER CRIMP COAX 50 OHMS
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD