??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
Bill of material
HARTING 09692817141
Product number of the Manufacturer
09692817141
Preview
Short Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Long Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
Alternative product number
09 69 281 7141
Manufacturer Name
HARTING
Delivery Time
56
Contact design
Pin
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω, D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés