??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
Bill of material
HARTING 09692817140
Preview
Product number of the Manufacturer
09692817140
Short Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Gold plated
Long Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
Alternative product number
09 69 281 7140
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, D SUB MIXED MA S CRIMP COAX 50 OHMS_PL3
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85365080
Country of origin
CZ
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型