??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3
Bill of material
HARTING 09692827140
Product number of the Manufacturer
09692827140
Preview
Short Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Long Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3
Alternative product number
09 69 282 7140
Manufacturer Name
HARTING
Delivery Time
77
Contact design
Pin
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω, D SUB MIXED MA S CR CR COAX 50 OHMS_PL3
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели