??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA PNEUMATIC CONTACT_2 mm
Bill of material
HARTING 09692870060
Product number of the Manufacturer
09692870060
Preview
Short Description
Pneumatic contact, Male, German silver
Long Description
Pneumatic contact, Male, German silver
Manufacturer Type Description
D SUB MIXED MA PNEUMATIC CONTACT_2 mm
Alternative product number
09 69 287 0060
Manufacturer Name
HARTING
Delivery Time
70
Contact design
Pin
Material of the contact
Other non-copper allows
Product type
D SUB MIXED MA PNEUMATIC CONTACT_2 mm, D-Sub
Brand
D-Sub
Contact type
turned
Manufacturer product description
Pneumatic contact, Male, German silver
Manufacturer product designation
Pneumatic contact, Male, German silver, D SUB MIXED MA PNEUMATIC CONTACT_2 mm
max. operating ambient temperature
60 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models