??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA HV_CRIMP_S4
Bill of material
HARTING 09692822550
Product number of the Manufacturer
09692822550
Short Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.05 ... 0.25 mm², AWG 30 ... AWG 24
Manufacturer Type Description
D SUB MIXED MA HV_CRIMP_S4
Alternative product number
09 69 282 2550
Manufacturer Name
HARTING
Delivery Time
91
Insulation stripped length
1.500 mm
Contact design
Pin
max. connectable conductor cross-section
0.250 mm^2
min. connectable conductor cross-section
0.050 mm^2
Material of the contact coat
1.3 µm Au / 1.3 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA HV_CRIMP_S4, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.05 ... 0.25 mm², AWG 30 ... AWG 24
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), D SUB MIXED MA HV_CRIMP_S4
max. operating ambient temperature
125 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part