??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_
Bill of material
HARTING 09692827232
Product number of the Manufacturer
09692827232
Preview
Short Description
Coaxial contact, Straight, for cables RG 59, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
Long Description
Coaxial contact, Straight, for cables RG 59, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
Manufacturer Type Description
D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_
Alternative product number
09 69 282 7232
Manufacturer Name
HARTING
Delivery Time
84
Contact design
Pin
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Coaxial contact, Straight, for cables RG 59, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 59, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω, D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD