??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 40 A SHORT CRIMP POWER CO
Bill of material
HARTING 09692827823
Preview
Product number of the Manufacturer
09692827823
Short Description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 4 ... 6 mm²
Long Description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 4 ... 6 mm², AWG 10 ... AWG 8
Manufacturer Type Description
D SUB MIXED MA 40 A SHORT CRIMP POWER CO
Alternative product number
09 69 282 7823
Manufacturer Name
HARTING
Delivery Time
35
Insulation stripped length
6.1 mm
Contact design
Pin
max. connectable conductor cross-section
6 mm²
min. connectable conductor cross-section
4 mm²
Material of the contact coat
0.2 µm Au
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 40 A SHORT CRIMP POWER CO, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 4 ... 6 mm², AWG 10 ... AWG 8
Manufacturer product designation
Crimp contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 4 ... 6 mm², D SUB MIXED MA 40 A SHORT CRIMP POWER CO
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés