??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 30 A CR POWER CONTACT PL3
Bill of material
HARTING 09692827422
Preview
Product number of the Manufacturer
09692827422
Short Description
Crimp contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
Long Description
Crimp contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
Manufacturer Type Description
D SUB MIXED MA 30 A CR POWER CONTACT PL3
Alternative product number
09 69 282 7422
Manufacturer Name
HARTING
Delivery Time
28
Insulation stripped length
7.5 mm
Contact design
Pin
max. connectable conductor cross-section
6 mm²
min. connectable conductor cross-section
2.500 mm²
Material of the contact coat
0.2 µm Au
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 30 A CR POWER CONTACT PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Crimp contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤30 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10, D SUB MIXED MA 30 A CR POWER CONTACT PL3
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей