??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 20A PL3 solder power cont
Bill of material
HARTING 09692817821
Product number of the Manufacturer
09692817821
Preview
Short Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED MA 20A PL3 solder power cont
Alternative product number
09 69 281 7821
Manufacturer Name
HARTING
Delivery Time
20
Insulation stripped length
4.500 mm
Contact design
Pin
max. connectable conductor cross-section
5.310 mm^2
min. connectable conductor cross-section
2.540 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 20A PL3 solder power cont, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer product designation
Solder contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED MA 20A PL3 solder power cont
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models