??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 20 A SHORT CRIMP POWER CO
Bill of material
HARTING 09692825821
Product number of the Manufacturer
09692825821
Preview
Short Description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED MA 20 A SHORT CRIMP POWER CO
Alternative product number
09 69 282 5821
Manufacturer Name
HARTING
Delivery Time
21
Insulation stripped length
4.500 mm
Contact design
Pin
max. connectable conductor cross-section
5.310 mm^2
min. connectable conductor cross-section
2.540 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 20 A SHORT CRIMP POWER CO, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer product designation
Crimp contact, Straight, Short version, Operating current: ≤20 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), D SUB MIXED MA 20 A SHORT CRIMP POWER CO
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD