??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 20 A S POWER CONTACT PL3
Bill of material
HARTING 09692817421
Product number of the Manufacturer
09692817421
Preview
Short Description
Solder contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED MA 20 A S POWER CONTACT PL3
Alternative product number
09 69 281 7421
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.500 mm
Contact design
Pin
max. connectable conductor cross-section
5.310 mm^2
min. connectable conductor cross-section
2.540 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 20 A S POWER CONTACT PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer product designation
Solder contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED MA 20 A S POWER CONTACT PL3
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models