??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 20 A CR POWER CONTACT PL3
Bill of material
HARTING 09692827421
Preview
Product number of the Manufacturer
09692827421
Short Description
Crimp contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
Long Description
Crimp contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED MA 20 A CR POWER CONTACT PL3
Alternative product number
09 69 282 7421
Manufacturer Name
HARTING
Delivery Time
28
Insulation stripped length
7.5 mm
Contact design
Pin
max. connectable conductor cross-section
4 mm²
min. connectable conductor cross-section
2.500 mm²
Material of the contact coat
0.2 µm Au
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 20 A CR POWER CONTACT PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Crimp contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤20 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12, D SUB MIXED MA 20 A CR POWER CONTACT PL3
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models