??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 10A PL3 sold.pow.contact
Bill of material
HARTING 09692817420
Product number of the Manufacturer
09692817420
Preview
Short Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 0.64 ... 2.27 mm², AWG 20 ... AWG 16
Manufacturer Type Description
D SUB MIXED MA 10A PL3 sold.pow.contact
Alternative product number
09 69 281 7420
Manufacturer Name
HARTING
Delivery Time
42
Insulation stripped length
7.500 mm
Contact design
Pin
max. connectable conductor cross-section
2.270 mm^2
min. connectable conductor cross-section
0.640 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 10A PL3 sold.pow.contact, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 0.64 ... 2.27 mm², AWG 20 ... AWG 16
Manufacturer product designation
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED MA 10A PL3 sold.pow.contact
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models