??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 10 A CRIMP POWER CONT S4
Bill of material
HARTING 09692825420
Product number of the Manufacturer
09692825420
Preview
Short Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer Type Description
D SUB MIXED MA 10 A CRIMP POWER CONT S4
Alternative product number
09 69 282 5420
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.500 mm
Contact design
Pin
max. connectable conductor cross-section
1 mm^2
min. connectable conductor cross-section
0.500 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 10 A CRIMP POWER CONT S4, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), D SUB MIXED MA 10 A CRIMP POWER CONT S4
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models