??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 10 A CRIMP POWER CONT PL3
Bill of material
HARTING 09692827420
Preview
Product number of the Manufacturer
09692827420
Short Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Long Description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer Type Description
D SUB MIXED MA 10 A CRIMP POWER CONT PL3
Alternative product number
09 69 282 7420
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.5 mm
Contact design
Pin
max. connectable conductor cross-section
1 mm²
min. connectable conductor cross-section
0.5 mm²
Material of the contact coat
0.2 µm Au
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 10 A CRIMP POWER CONT PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 0.2 µm Au, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16, D SUB MIXED MA 10 A CRIMP POWER CONT PL3
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드