??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
Bill of material
HARTING 09691817143
Product number of the Manufacturer
09691817143
Preview
Short Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Long Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
Alternative product number
09 69 181 7143
Manufacturer Name
HARTING
Delivery Time
56
Contact design
Socket
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω, D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models