??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
Bill of material
HARTING 09691817141
Product number of the Manufacturer
09691817141
Preview
Short Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Long Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
Alternative product number
09 69 181 7141
Manufacturer Name
HARTING
Delivery Time
70
Contact design
Socket
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω, D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD