??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
Bill of material
HARTING 09691817140
Preview
Product number of the Manufacturer
09691817140
Short Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Gold plated
Long Description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer Type Description
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
Alternative product number
09 69 181 7140
Manufacturer Name
HARTING
Delivery Time
25
Contact design
Socket
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
50
Manufacturer product description
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, D SUB MIXED FE S CRIMP COAX 50 OHMS-PL3
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366910
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés